---
title: Lenze i500 protec webinar
---

[![](https://americas.lenze.com/hubfs/Lenze_April2019%20Theme/images/Lenze.svg)](https://www.lenze.com/de-de/)

[![Lenze](https://americas.lenze.com/hubfs/Lenze_April2019%20Theme/images/Lenze.svg)](https://www.lenze.com/en-de/)

- [Deutsch](http://www.lenze.com/de-de/unternehmen/globale-praesenz/)
- [English](http://www.lenze.com/en-de/company/global-presence/)
- [Change Country](http://www.lenze.com/de-de/standort-aendern/)

---

## i500 protec: Lenze's new decentralized frequency inverter

![i500protecs](https://americas.lenze.com/hs-fs/hubfs/i500protecs.jpg?width=150&name=i500protecs.jpg)

### Summary

The i500 protec is Lenze's new decentralized frequency inverter in the 0.50 to 30 hp range (extension up to 100 hp planned). Its distinguishing features: a slim design, scalable functionality, and exceptional user-friendliness.

Learn how the universally applicable i500 protec is the ideal solution for a decentralized installation close to the motor - applications include conveyor systems, packaging machines, fan drives, and pump systems.

#### Webinar Q&A

During the webinar some participants posted questions. We documented those questions and answers and they are available for download [here](https://americas.lenze.com/hubfs/i500protecWebinar_QandA-1.pdf).

### Don't miss our next Webinar

![csm_Mechatronics_i500_1451_1440x1440_ad2a6a8a93](https://americas.lenze.com/hs-fs/hubfs/Lenze_April2019%20Theme/images/csm_Mechatronics_i500_1451_1440x1440_ad2a6a8a93.jpg?width=150&name=csm_Mechatronics_i500_1451_1440x1440_ad2a6a8a93.jpg)We will continue our webinar series for our distribution partners on July 9 at 12:00 PM EST.

Steve Dextraze will present how to commission i500 frequency inverters with EASY Starter.

[![Sign up](https://no-cache.hubspot.com/cta/default/1720957/fbdf3b5f-cd6e-44fe-abeb-544fde834084.png)](https://cta-redirect.hubspot.com/cta/redirect/1720957/fbdf3b5f-cd6e-44fe-abeb-544fde834084)

 

### Downloads

| ![Protec Extension Email_Price Tool Icon Image](https://americas.lenze.com/hs-fs/hubfs/Protec%20Extension%20Email_Price%20Tool%20Icon%20Image.jpg?width=150&name=Protec%20Extension%20Email_Price%20Tool%20Icon%20Image.jpg) #### i500 protec price tool *Easy-to-use price calculator for quick price configurations and quotes. * [![Download](https://no-cache.hubspot.com/cta/default/1720957/3c3617f4-c310-4595-86b7-8d7231cd6251.png)](https://cta-redirect.hubspot.com/cta/redirect/1720957/3c3617f4-c310-4595-86b7-8d7231cd6251) |  |
| --- | --- |
| ## [*![i500 Pump Ready](https://americas.lenze.com/hs-fs/hubfs/Protec%20Extension%20Email%20_i500%20Pump%20Flyer%20image.jpg?width=150&name=Protec%20Extension%20Email%20_i500%20Pump%20Flyer%20image.jpg)*](https://download.lenze.com/TD/i500%20Pump%20Solutions__v1-1.pdf) #### i500 – Pump Ready! *4-page Pump Solutions flyer* | [![Lenze's EtherNet/IP Solution](https://americas.lenze.com/hs-fs/hubfs/Protec%20Extension%20Email%20_i550%20EtherNetIP%20Flyer%20image_v3.jpg?width=150&name=Protec%20Extension%20Email%20_i550%20EtherNetIP%20Flyer%20image_v3.jpg)](https://download.lenze.com/TD/i550%20Ethernet%20IP%20Solution__v1-1.pdf) #### Lenze's EtherNet/IP Solution *Single page flyer for the i550/i510 protec* |
| [![Download](https://no-cache.hubspot.com/cta/default/1720957/b3b0b7bc-516f-4a9f-8d2d-8b53e13b30d5.png)](https://cta-redirect.hubspot.com/cta/redirect/1720957/b3b0b7bc-516f-4a9f-8d2d-8b53e13b30d5) | [![Download](https://no-cache.hubspot.com/cta/default/1720957/cff32c28-6606-484a-9f5e-bc8eebe5ef23.png)](https://cta-redirect.hubspot.com/cta/redirect/1720957/cff32c28-6606-484a-9f5e-bc8eebe5ef23) |
| [![i500 - Conveyor Ready](https://americas.lenze.com/hs-fs/hubfs/Protec%20Extension%20Email%20_i500%20Conveyor%20Flyer%20image.jpg?width=150&name=Protec%20Extension%20Email%20_i500%20Conveyor%20Flyer%20image.jpg)](https://download.lenze.com/TD/i500%20Conveyor%20Solutions__1-0.pdf) #### i500 – Conveyor Ready! *4-page Conveyor Solutions flyer* | [![i510 protec](https://americas.lenze.com/hs-fs/hubfs/Protec%20Extension%20Email%20_i510%20Flyer%20image.jpg?width=150&name=Protec%20Extension%20Email%20_i510%20Flyer%20image.jpg)](https://download.lenze.com/TD/Inverter%20i510%20protec__v3-0__US.pdf) #### i510 protec flyer *Single page flyer* |
| [![Download](https://no-cache.hubspot.com/cta/default/1720957/4eb69732-bb47-4d6b-86c2-fb3403680390.png)](https://cta-redirect.hubspot.com/cta/redirect/1720957/4eb69732-bb47-4d6b-86c2-fb3403680390) | [![Download](https://no-cache.hubspot.com/cta/default/1720957/3b221145-26f4-429c-bcf8-e780ef7aec52.png)](https://cta-redirect.hubspot.com/cta/redirect/1720957/3b221145-26f4-429c-bcf8-e780ef7aec52) |

 

 © 2025 Lenze Americas

- Copy link to the page ![Link zur Seite kopieren](https://americas.lenze.com/hubfs/Lenze_April2019%20Theme/images/link-solid.svg)

- [Change Location](https://www.lenze.com/en-us/change-location/)
- [Imprint](https://www.lenze.com/en-us/imprint/)
- [Privacy policy](https://www.lenze.com/en-us/privacy-policy/)
- [Terms of use](https://www.lenze.com/en-us/terms-of-use/)

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "contentUrl" : "https://1720957.fs1.hubspotusercontent-na1.net/hubfs/1720957/webinars/i500protecWebinar.mp4",
  "dateModified" : "2022-05-31T23:34:20.929Z",
  "description" : "",
  "duration" : "PT30M28S",
  "height" : 1080,
  "name" : "i500protecWebinar",
  "thumbnailUrl" : "https://api-na1.hubapi.com/filemanager/api/v3/files/thumbnail-redirect/48912529536?portalId=1720957&size=medium",
  "uploadDate" : "2021-06-16T11:38:04.213Z",
  "width" : 1920
}
```